HG1125 and HG1126 MEMS Micro Inertial Measurement Units
These IMUs are designed for harsh environments that require rugged inertial performance in a small form factor. Applications include drilling, military projectile, munitions, interceptor platforms, unmanned aerial vehicles and commercial avionics.
The HG1125 and HG1126 are micro-electro-mechanical system (MEMS) micro inertial measurement units (IMU) designed to meet the needs of a range of applications and markets. These IMUs are designed for harsh environments that require rugged inertial performance in a small form factor. Applications include drilling, military projectile, munitions, interceptor platforms, unmanned aerial vehicles and commercial avionics.
- Proven reliability, dependability and ruggedness.
- High G capable to 40kG.
- LVDS asynchronous standard protocols
- Highest-performing MEMS IMU of its size and price
- Quick start evaluation kit available.
Specifications
Performance
Accel Bias In-Run Stability (mg 1σ)
- 0.05
Gyro sensor technology
- MEMS
Gyro Operating Range
- 4000°/s
Gyro Bias Repeatability
- 360 °∕hr 1σ
Gyro Bias In-Run Stability
- 20 °∕hr 1σ
Gyro ARW
- 0.5
Accelerometer Sensor Technology
- MEMS
Accelerometer Operating Range
- ±96G (HG1126 available in 2027 range up to +/-400g op range)
Accel Bias Repeatability (mg 1σ)
- 3
Accel Velocity Random Walk (VRW)
- 0.09
Physical
Weight
- <24 g
Height
- <24 grams
Dimensions
- 31mm diameter x 11.7mm height
Power and Electrical
Supply Voltage
- +3.3VDC
Power Consumption
- <0.5W Watt
Mechanical
Operating Temperature
- -40°C to +71°C
Connectivity and Systems
Data Rate
- 600Hz/100Hz (configurable to 1800Hz/300Hz)
Communication Protocols
- LVDS
Communication Ports
- UART/LVDS