Attention: On Friday, December 12th from 09:00 PM EST to Saturday, December 13th, 08:00 PM EST, we will be undergoing scheduled maintenance to ensure all systems are flight ready. During this period, selected applications within the Customer Portal will experience temporary unavailability.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

36 Series Auxiliary Power Units

Overview
The 36 Series of APUs deliver compressed air for main engine starting, air conditioning, anti-ice and heating systems. The 36-150 APU family encompasses more than 20 different variations modified for specific military and commercial aircraft application requirements. Including the 36-150 which is capable of delivering air and shaft power simultaneously or individually.

A ported shroud compressor design allows higher pneumatic performance and shaft loads while reducing ground noise up to 10dBA. From its class-leading power-to-weight ratio to its TSO-C77a Category 1 essential APU certification, the 36 Series’ long list of value-added design features has made it a staple in the APU industry. This explains why 36 Series models are available in so many bleed air, shaft horsepower and size combinations.



Key Honeywell Advantages:
  •  Enhanced Cabin Comfort from increased cooling capability on the ground.
  •  Quieter pleasant cabin experience from reduced inlet noise
  •  Lower Cost of Ownership – Maintenance costs are reduced by 40%
  •  Reliability – The greater than 2X increase in “time on wing” helps minimize the potential of APU related delays or cancelations

Compatible Platform

Boeing AH-64 Apache
Boeing CH-47 Chinook
Bombardier Challenger 300
Bombardier Challenger 350
Bombardier Challenger 600
Citation XLS
DEFIANT X®
Dassault Falcon 2000 Classic
Dassault Falcon 2000 EX / DX / LX / LXS / S (EASy)
Dassault Falcon 50EX
Dassault Falcon 7X
Dassault Falcon 8X
Dassault Falcon 900 C / DX / EX
Dassault Falcon 900A/B
Dassault Falcon 900EX/LX EASy
Embraer Legacy 450
Embraer Legacy 500
Gulfstream G280
Gulfstream G450
Gulfstream G550
Gulfstream G650 & 650ER
Gulfstream GIV Family
Gulfstream V
Hawker 4000
Hawker 800
Hawker 800XP
Hawker 900
Sikorsky H-60

Specifications

Certification

  • Certifications

    • TSO-C77a Category 1

Physical

  • Width

    • 20 in
  • Weight

    • 100 to 150 lbs
  • Length

    • 30 in
  • Dimensions

    • 30 in x 20 in

Maintenance

  • Usually Bought With

    • Electronic Control Unit
    • Generator

Power and Electrical

  • Quantity Per Aircraft

    • 1

Performance

  • Key Benefits

    • Enhanced Cabin Comfort from increased cooling capability on the ground.
    • Lower Cost of Ownership
    • Lower Cost of Ownership – Maintenance costs are reduced by 40%
    • Quieter pleasant cabin experience from reduced inlet noise
    • Reliability
    • Reliability – The greater than 2X increase in “time on wing” helps minimize the potential of APU related delays or cancelations

Resources

Sort
Brochure
Title
Category
Date Added
Size
Brochure
05 Feb 2025
2.14 MB
Title
Category
Date Added
Size
Brochure
05 Feb 2025
2.14 MB
Product Number

Parts

_self

Filters